- Where to Buy
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
- RRAM Resistive Ram
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
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
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
- Motor control ICs
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
- PSOC™ Fingerprint Arm® Cortex®-M0+
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
- 32-bit PSOC™ Control Arm® Cortex®-M33 MCU
- iMOTION™ Integrated motor control solutions
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
- MOTIX™ motor control ICs for BLDC motors
- MOTIX™ motor control ICs for brushed DC motors
- MOTIX™ multi half-bridge ICs for servo and stepper motors
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
- Silicon carbide CoolSiC™ MOSFETs
- Small signal/small power MOSFET
- Overview
- Automotive transceivers
- Linear Voltage Regulators for Automotive Applications
- OPTIREG™ PMIC
- OPTIREG™ switcher
- OPTIREG™ System Basis Chips (SBC)
- Overview
- eFuse
-
High-side switches
- Overview
- Classic PROFET™ 12V | Automotive smart high-side switch
- Classic PROFET™ 24V | Automotive smart high-side switch
- Power PROFET™ + 12/24/48V | Automotive smart high-side switch
- PROFET™ + 12V | Automotive smart high-side switch
- PROFET™ + 24V | Automotive smart high-side switch
- PROFET™ + 48V | Automotive smart high-side switch
- PROFET™ +2 12V | Automotive smart high-side switch
- PROFET™ Industrial | Smart high-side switch
- PROFET™ Load Guard 12V | Automotive smart high-side switch
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
- Industrial sensors
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
Dec 16, 2025
Business & Financial Press
Dec 11, 2025
Business & Financial Press
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Dec 16, 2025
Business & Financial Press
Dec 11, 2025
Business & Financial Press
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
Overview
Infineon’s OptiMOS™ 7 motor-drives optimized MOSFETs offer tailored solutions for efficient power conversion in drives, power and gardening tools. The portfolio includes the new 40 V family with additional voltage nodes coming and is available in PQFN 3.3x3.3 and PQFN 5x6/SuperS08 packages. Target applications include: motor control, battery management systems (BMS), cordless vacuum cleaner, gardening tools, and power tools.
Key Features
- Best-in-class RDS(on)
- Price-Performance optimized portfolio
- 3x wider SOA
- Short-circuit current limitation
- Higher threshold voltage Vth up to 3.2V
- Controlled Transconductance gfs
Applications
Products
About
- Enhanced efficiency and superior performance, reducing power losses
- Improved robustness under harsh conditions
- Improved pulse current handling
- Improved immunity against short-circuit events
- Improved Immunity against parasitic turn-on events
- Intrinsic short-circuit current limitation
- Improved slew rate control /better EMI behavior and ease of use
OptiMOS™ 7 motor-drives optimized are available in the following packages below to meet your design requirements:
- SuperSO8
- PQFN 3.3x3.3
SOA is a critical attribute of a MOSFET in a motor drive application. The SOA diagram in a datasheet defines the allowed maximum current-voltage range of a MOSFET.
In motor drive applications, a wider SOA provides higher current capability and better reliability, especially during locked rotor and short-circuit scenarios. The OptiMOS™ 7 Motor-drive optimized MOSFET family has been shown to have 3 times wider SOA than the previous generation MOSFET family in the same voltage class.
The value of induced voltage on the gate (induced VGS) of a MOSFET is a critical factor for false-turn-on in motor drive applications. During the high-side turn-on transient, the VDS of the low side MOSFET rises from 0 V to BUS voltage. The fast-increase of VDS causes current to flow through the CGD (ICGD). The current ICGD flow through RG and VGS will consequently increase causing a false turn-on.
A MOSFET with higher threshold voltage (VGS(th)) has higher immunity to induced VGS.
The threshold voltage (VGS(th)) of OptiMOS™ 7 motor drive optimized MOSFETs is 2.8 V (typical), which is higher than OptiMOS™ 6 MOSFETs.
- Enhanced efficiency and superior performance, reducing power losses
- Improved robustness under harsh conditions
- Improved pulse current handling
- Improved immunity against short-circuit events
- Improved Immunity against parasitic turn-on events
- Intrinsic short-circuit current limitation
- Improved slew rate control /better EMI behavior and ease of use
OptiMOS™ 7 motor-drives optimized are available in the following packages below to meet your design requirements:
- SuperSO8
- PQFN 3.3x3.3
SOA is a critical attribute of a MOSFET in a motor drive application. The SOA diagram in a datasheet defines the allowed maximum current-voltage range of a MOSFET.
In motor drive applications, a wider SOA provides higher current capability and better reliability, especially during locked rotor and short-circuit scenarios. The OptiMOS™ 7 Motor-drive optimized MOSFET family has been shown to have 3 times wider SOA than the previous generation MOSFET family in the same voltage class.
The value of induced voltage on the gate (induced VGS) of a MOSFET is a critical factor for false-turn-on in motor drive applications. During the high-side turn-on transient, the VDS of the low side MOSFET rises from 0 V to BUS voltage. The fast-increase of VDS causes current to flow through the CGD (ICGD). The current ICGD flow through RG and VGS will consequently increase causing a false turn-on.
A MOSFET with higher threshold voltage (VGS(th)) has higher immunity to induced VGS.
The threshold voltage (VGS(th)) of OptiMOS™ 7 motor drive optimized MOSFETs is 2.8 V (typical), which is higher than OptiMOS™ 6 MOSFETs.