- N-channel MOSFETs
- P-channel MOSFETs
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
Power MOSFET bare die products for industrial and consumer applications
OptiMOS™ and StrongIRFET™ low and medium voltage power MOSFET bare die
-
On this page
Overview
Infineon's OptiMOS™ and StrongIRFET™ 25 V to 250 V power MOSFET bare die families address a broad range of needs from low to high switching frequency applications. Potential applications include motor control, synchronous rectification for AC-DC SMPS, isolated DC-DC converters and OR-ing switches and circuit breakers in 48 V systems.
Key Features
- Very low on-resistance RDS(on)
- Fast switching capabilities
- Outstanding performance
- Wide range of product offering
Compare families
About
OptiMOS™ bare die products combine very low on-state resistance (RDS(on)) and fastest switching behavior, providing outstanding performance to a wide range of industrial and consumer applications. StrongIRFET™ bare die is optimized for low RDS(on) and high current capability and are ideally suited for low frequency applications requiring performance and ruggedness.
Bare die features and benefits:
- Suitable for die bond: soldered or glued
- Backside metallization: NiAg system
- Frontside metallization: AICu system
- Passivation: imide (only on edge structure)
If you are looking for guidance for setting up die assembly process, check out our application note "AN-1061 Bare Die: Die Attach and Wire Bonding".
For more information regarding StrongIRFET™ and OptiMOS™ power MOSFET bare die products, please contact the Infineon Service Center or your local sales counterpart.
OptiMOS™ bare die products combine very low on-state resistance (RDS(on)) and fastest switching behavior, providing outstanding performance to a wide range of industrial and consumer applications. StrongIRFET™ bare die is optimized for low RDS(on) and high current capability and are ideally suited for low frequency applications requiring performance and ruggedness.
Bare die features and benefits:
- Suitable for die bond: soldered or glued
- Backside metallization: NiAg system
- Frontside metallization: AICu system
- Passivation: imide (only on edge structure)
If you are looking for guidance for setting up die assembly process, check out our application note "AN-1061 Bare Die: Die Attach and Wire Bonding".
For more information regarding StrongIRFET™ and OptiMOS™ power MOSFET bare die products, please contact the Infineon Service Center or your local sales counterpart.