- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Data Center Power Distribution
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
Overview
PSOC™ 1 is a programmable embedded system-on-chip integrating configurable analog and digital peripheral functions, memory, and a microcontroller on a single chip. Powered by Infineon's proprietary 8-bit M8C core, the PSOC™ 1 devices provide analog integration, flexible IO routing, and configurable analog and digital peripherals. Devices are supported by an integrated development environment PSOC™ Designer™ & easy-to-use PSOC™ 1 development kits.
Key Features
- 8-bit M8C core
- Flexible IO routing
- Configurable analog peripherals
- Configurable digital peripherals
- Integrated development environment
Products
About
The PSoC™ 1 architecture consists of four main areas: (1) PSoC™ core, (2) Digital system, (3) Analog system, and (4) System resources.
Configurable global busing allows all the device resources to be combined into a complete custom system. Infineon offers PSoC™ 1 devices that have up to 16 digital blocks and 12 analog blocks. Digital blocks are programmable digital blocks that the designer can use to implement glue logic, UART, PWMs, counters, LUTs, etc. These blocks contain a programmable data path and status and control registers and includes both basic blocks (BB) and communications blocks (CB). Analog blocks are programmable analog blocks that the designer can use to implement OpAmps, PGAs, comparators, etc., and include continuous time (CT) blocks and switched capacitor (SC) blocks. Both the digital and analog blocks are configurable using user modules (UMs) in PSoC™ Designer.
- Download and install PSoC™ Designer™
- Purchase the CY3210-PSoCEval1
- Start your first PSoC™ designs
- Join the Infineon Developer Community
PSoC™ Designer is the integrated design environment (IDE) for PSoC™ 1.
The PSoC™ 1 architecture consists of four main areas: (1) PSoC™ core, (2) Digital system, (3) Analog system, and (4) System resources.
Configurable global busing allows all the device resources to be combined into a complete custom system. Infineon offers PSoC™ 1 devices that have up to 16 digital blocks and 12 analog blocks. Digital blocks are programmable digital blocks that the designer can use to implement glue logic, UART, PWMs, counters, LUTs, etc. These blocks contain a programmable data path and status and control registers and includes both basic blocks (BB) and communications blocks (CB). Analog blocks are programmable analog blocks that the designer can use to implement OpAmps, PGAs, comparators, etc., and include continuous time (CT) blocks and switched capacitor (SC) blocks. Both the digital and analog blocks are configurable using user modules (UMs) in PSoC™ Designer.
- Download and install PSoC™ Designer™
- Purchase the CY3210-PSoCEval1
- Start your first PSoC™ designs
- Join the Infineon Developer Community
PSoC™ Designer is the integrated design environment (IDE) for PSoC™ 1.