Overview
The rapidly growing area of embedded control applications is representing one of the most time-critical operating environments for today’s microcontrollers. Complex control algorithms have to be processed based on a large number of digital as well as analog input signals and the appropriate output signals must be generated within a defined maximum response time.
Key Features
- C166SV2 CPU
- 80 Mhz or 66 MHz core frequency
- Packages: QFP-100, QFP-144
- 768 KB program/data flash
- Up to five (128) CAN channels
- Up to four PWM units (CCU6)
- Up to 24 ADC channels
- Up to six serial interfaces (USIC)
- Temperature: -40°C to 85°C
Applications
Products
About
The increasing complexity of embedded control applications requires microcontrollers for new high-end embedded control systems to possess a significant CPU performance and peripheral functionality. To achieve this high-performance goal, Infineon has developed its families of 16-/32-bit CMOS microcontrollers without the constraints of backward compatibility with previous architectures.
Nonetheless, the architectures of these microcontroller families pursue successful hardware and software concepts, which have been established in Infineon’s popular 8-bit controller families, while delivering 32-bit performance.
This established functionality, which has been the basis for system solutions in a wide range of application areas is amended with flexible peripheral modules and effective power control features. The sum of this provides the prerequisites for powerful yet efficient systems-on-chip.
Classic series - alpha line:
- Offer a high level of system integration
- Eliminate the need for additional peripheral devices and the associated software overhead
- Provide system security and fail-safe mechanisms
- Provide effective means to control (and reduce) the device’s power consumption
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The increasing complexity of embedded control applications requires microcontrollers for new high-end embedded control systems to possess a significant CPU performance and peripheral functionality. To achieve this high-performance goal, Infineon has developed its families of 16-/32-bit CMOS microcontrollers without the constraints of backward compatibility with previous architectures.
Nonetheless, the architectures of these microcontroller families pursue successful hardware and software concepts, which have been established in Infineon’s popular 8-bit controller families, while delivering 32-bit performance.
This established functionality, which has been the basis for system solutions in a wide range of application areas is amended with flexible peripheral modules and effective power control features. The sum of this provides the prerequisites for powerful yet efficient systems-on-chip.
Classic series - alpha line:
- Offer a high level of system integration
- Eliminate the need for additional peripheral devices and the associated software overhead
- Provide system security and fail-safe mechanisms
- Provide effective means to control (and reduce) the device’s power consumption
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.