Overview
The XC22xxN-series, which includes the microcontrolers XC226xN (LQFP-100) and XC223xN (LQFP-64), is a superset of the C166 architecture and composes the XC2200 family by providing programmable watchdog timer. It is equipped with a 80 MHz operating frequency and provides 34 KB of RAM. Typical applications for the XC22xxN-series are automotive and motorcycle body applications.
Key Features
- C166 architecture
- Up to 80 MHz operating frequency
- Up to 34 KB of RAM
- Parallel flash programming
- Up to 2 PWM units to 3-phase motor
- Two very fast 10-bit A/D converters
- Up to 6 serial interfaces (USIC)
- Up to 6 CAN
- DAP - Device Access Port (2-wire)
- Low power consumption
- Low power modes
- Temperature: –40°C to +125°C
Products
About
As part of the XC2200 family, the XC226xN (LQFP-100) and XC223xN (LQFP-64) microcontroller series is the high-end extension of the XC2200 family focusing on body applications. With an extended memory size of up to 320 KB flash and up to 34 KB RAM running at up to 80 MHz, the microcontrollers are well suited for high-end BCM and gateway applications. This high-end extension of the XC2200 family as well as new low-end, and high-performance products launching in 2010 will complete the rich portfolio of scalable products. XC22xxN MCUs offer a state-of-the-art connectivity with up to two synchronizable A/D Converters (ADC). They are additionally characterized by a rich peripheral set with a General Purpose Timer (GPT12E) unit. The XC22xxN family devices use the package type PG-LQFP (Plastic Green - Low Profile Quad Flat Package)
- Real Time Clock (RTC) with alarm interrupt
- Watchdog Timer (WDT) with programmable time intervals
- Bootstrap loaders for flexible system initialization
- Protection management for system configuration and control registers
- High performance 16-bit CPU with five-stage Pipeline and MAC Unit
- Control oriented instruction set with high efficiency
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
As part of the XC2200 family, the XC226xN (LQFP-100) and XC223xN (LQFP-64) microcontroller series is the high-end extension of the XC2200 family focusing on body applications. With an extended memory size of up to 320 KB flash and up to 34 KB RAM running at up to 80 MHz, the microcontrollers are well suited for high-end BCM and gateway applications. This high-end extension of the XC2200 family as well as new low-end, and high-performance products launching in 2010 will complete the rich portfolio of scalable products. XC22xxN MCUs offer a state-of-the-art connectivity with up to two synchronizable A/D Converters (ADC). They are additionally characterized by a rich peripheral set with a General Purpose Timer (GPT12E) unit. The XC22xxN family devices use the package type PG-LQFP (Plastic Green - Low Profile Quad Flat Package)
- Real Time Clock (RTC) with alarm interrupt
- Watchdog Timer (WDT) with programmable time intervals
- Bootstrap loaders for flexible system initialization
- Protection management for system configuration and control registers
- High performance 16-bit CPU with five-stage Pipeline and MAC Unit
- Control oriented instruction set with high efficiency
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.