Overview
The XC22xxH-series, which includes XC228xH (LQFP-144) and XC229xH (LQFP-176), is a superset of the C166 architecture, which enhances the XC2200 family of 8-bit and 16-bit microcontrollers providing full CAN version with up to 6 CAN for gateway applications. It is equipped with a 100 MHz operating frequency and provides 138 KB of RAM and up to 40 ADC channels. Typical applications for the XC22xxH-series are high-end BCM and gateway applications.
Key Features
- C166 architecture
- Up to 100 MHz operating frequency
- Up to 138 KB of RAM
- Up to 1.6 MB of flash memory
- Up to 40 ADC channels
- Two very fast 10-bit A/D converters
- Up to 4 PWM units to 3-phase motor
- Up to 10 serial interfaces (USIC)
- Up to 6CAN for gateway applications
- DAP-Device Access Port (2wire JTAG)
- Temperature: –40°C up to +125°C
- Packages: LQFP-144 and LQFP-176
Products
About
As part of the XC2200 family, the XC228xH (LQFP-144) and XC229xH (LQFP-176) microcontroller series is the high-end extension of the XC2200 family focusing on body applications. With an extended memory size of up to 1.6 MB flash and up to 138 KB RAM running at up to 100 MHz, the microcontrollers, are well suited for high-end BCM and gateway applications. This high-end extension of the XC2200 family as well as new low-end and high-performance products launching in 2010 will complete the rich portfolio of scalable products. XC22xxH MCUs offer a state-of-the art connectivity with up to 40 ADC channels. They are additionally characterized by a rich peripheral set with a General Purpose Timer (GPT12E) unit. The XC22xxH family devices use the package type Plastic Green - Low Profile Quad Flat Package (PG-LQFP).
- Low power consumption
- Low power modes
- Parallel flash programming
- Offers a high level of system integration
- Eliminates the need for additional peripheral devices and the associated software overhead
- Provides system security and fail-safe mechanisms
- Provides effective means to control (and reduce) the device’s power consumption
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
As part of the XC2200 family, the XC228xH (LQFP-144) and XC229xH (LQFP-176) microcontroller series is the high-end extension of the XC2200 family focusing on body applications. With an extended memory size of up to 1.6 MB flash and up to 138 KB RAM running at up to 100 MHz, the microcontrollers, are well suited for high-end BCM and gateway applications. This high-end extension of the XC2200 family as well as new low-end and high-performance products launching in 2010 will complete the rich portfolio of scalable products. XC22xxH MCUs offer a state-of-the art connectivity with up to 40 ADC channels. They are additionally characterized by a rich peripheral set with a General Purpose Timer (GPT12E) unit. The XC22xxH family devices use the package type Plastic Green - Low Profile Quad Flat Package (PG-LQFP).
- Low power consumption
- Low power modes
- Parallel flash programming
- Offers a high level of system integration
- Eliminates the need for additional peripheral devices and the associated software overhead
- Provides system security and fail-safe mechanisms
- Provides effective means to control (and reduce) the device’s power consumption
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.