C505CA
C505CA microcontrollers are suitable for automotive body and industrial control with a programmable memory up to 32 KB and 20 MHz performance
-
On this page
Overview
C505CA is a superset of the 8051 architecture which enhances the C500 family of 8-bit microcontrollers by a new member which provides full CAN version 2.0B integrated on-chip. C505CA is equipped with a 20 MHz operating frequency and provides 32 KB of OTP or 16/32 KB of ROM, 256 B of RAM, 1 KB of XRAM. Typical applications for the C505CA are automotive body and industrial control.
Key Features
- 8051 architecture
- Up to 20 MHz operating frequency
- Up to 256 B of RAM
- 8 analog input channels
- Programmable 15-bit watchdog
- High speed 10-bit A/D converter
- 32 plus 2 digital I/O lines
- Full duplex serial interface
- Full CAN Module, v2.0 B-compliant
- Power saving modes
- Package: P-MQFP-44
- Temperature: –40°C to +125°C
Applications
About
C505CA enhances the C500 family of 8-bit microcontrollers by providing full CAN version 2.0B integrated on-chip and focusing on automotive body and industrial control applications. With up to 256 B RAM running at up to 20 MHz, the microcontroller meets the current requirements for small controllers with high performance, optimized EMC behavior, and fast communication between decentralized sensors, actuators, and the host. C505CA offers an asynchronous/synchronous serial interface and a highly accurate 10-bit ADC integrated on-chip with eight analog input channels. They are additionally characterized by on-chip peripherals with a programmable 15-bit watchdog unit. C505CA devices use the package type of P-MQFP-44.
- Fast power-on reset
- Power saving modes
- Power-up from power-down via external interrupt or incoming CAN message possible
- Enhanced fail-safe mechanisms with programmable 15-bit watchdog timer and oscillator watchdog
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to traveo@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
C505CA enhances the C500 family of 8-bit microcontrollers by providing full CAN version 2.0B integrated on-chip and focusing on automotive body and industrial control applications. With up to 256 B RAM running at up to 20 MHz, the microcontroller meets the current requirements for small controllers with high performance, optimized EMC behavior, and fast communication between decentralized sensors, actuators, and the host. C505CA offers an asynchronous/synchronous serial interface and a highly accurate 10-bit ADC integrated on-chip with eight analog input channels. They are additionally characterized by on-chip peripherals with a programmable 15-bit watchdog unit. C505CA devices use the package type of P-MQFP-44.
- Fast power-on reset
- Power saving modes
- Power-up from power-down via external interrupt or incoming CAN message possible
- Enhanced fail-safe mechanisms with programmable 15-bit watchdog timer and oscillator watchdog
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to traveo@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.