- N-channel MOSFETs
- P-channel MOSFETs
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
Infineon's IR HiRel-branded dual rad hard MOSFETs offer a simple way to interface CMOS and TTL control circuits to power devices in space and other radiation environments. Hermetically sealed, the FETs work directly with most logic gates, linear IC’s, micro-controllers, and other devices with a 3.3 - 5 V source. They may be used to increase the output current of a PWM, voltage comparator, or operational amplifier with a logic-level drive signal.
Key Features
- Single-event effect (SEE) hardened
- Low RDS(on)
- CMOS and TTL compatible
- Fast switching
Applications
Products
About
Infineon’s rad hard MOSFETs are tested to verify their radiation hardness capability with an assurance program based on the requirements outlined in ESCC-5000, MIL-PRF-19500, and associated slash sheets. Our IR HiRel-branded products exceed the standard requirements with a sampling size up to two times greater than is required for every manufacturing lot. Both pre- and post-irradiation performance are tested and specified using the same drive circuitry and test conditions to provide a direct comparison. Radiation hardened by design techniques virtually eliminate the possibility of single-event gate rupture (SEGR) and single-event burnout (SEB) in the rad hard power MOSFETs. Robust performance is then verified through extensive SEE testing.
HiRel products, unlike standard commercial ones, must undergo quality conformance testing at various levels to ensure product performance to specifications in the rugged conditions typical in space and defense applications.
In the United States, the Defense Logistics Agency (DLA) is the controlling agency and has issued specifications that govern the quality conformance testing sequence performed on semiconductor devices and hybrid modules, namely MIL-PRF-19500/MIL-STD-750, MIL-PRF-38534/MIL-STD-883, and MIL-PRF-38535/MIL-STD-883.
MIL-PRF-19500/MIL-STD-750 are the controlling specifications for discrete semiconductors such as diodes and power MOSFETs. MIL-PRF-19500 directs discrete semiconductors to be manufactured to either JAN, JANTX, JANTXV, or JANS levels.
Infineon has a long history serving the space industry. We understand the engineering and manufacturing requirements and challenges of designing for reliable performance in the extreme thermal, mechanical, and radiation environments of space. For decades, customers have relied on our rad hard power solutions in thousands of mission-critical space, aerospace, and national security programs. Many of these spacecraft are still in flight today.
Learn more about Infineon’s rad hard and HiRel MOSFET portfolios’ package details, including package outline drawings, weights and more.
Infineon’s rad hard MOSFETs are tested to verify their radiation hardness capability with an assurance program based on the requirements outlined in ESCC-5000, MIL-PRF-19500, and associated slash sheets. Our IR HiRel-branded products exceed the standard requirements with a sampling size up to two times greater than is required for every manufacturing lot. Both pre- and post-irradiation performance are tested and specified using the same drive circuitry and test conditions to provide a direct comparison. Radiation hardened by design techniques virtually eliminate the possibility of single-event gate rupture (SEGR) and single-event burnout (SEB) in the rad hard power MOSFETs. Robust performance is then verified through extensive SEE testing.
HiRel products, unlike standard commercial ones, must undergo quality conformance testing at various levels to ensure product performance to specifications in the rugged conditions typical in space and defense applications.
In the United States, the Defense Logistics Agency (DLA) is the controlling agency and has issued specifications that govern the quality conformance testing sequence performed on semiconductor devices and hybrid modules, namely MIL-PRF-19500/MIL-STD-750, MIL-PRF-38534/MIL-STD-883, and MIL-PRF-38535/MIL-STD-883.
MIL-PRF-19500/MIL-STD-750 are the controlling specifications for discrete semiconductors such as diodes and power MOSFETs. MIL-PRF-19500 directs discrete semiconductors to be manufactured to either JAN, JANTX, JANTXV, or JANS levels.
Infineon has a long history serving the space industry. We understand the engineering and manufacturing requirements and challenges of designing for reliable performance in the extreme thermal, mechanical, and radiation environments of space. For decades, customers have relied on our rad hard power solutions in thousands of mission-critical space, aerospace, and national security programs. Many of these spacecraft are still in flight today.
Learn more about Infineon’s rad hard and HiRel MOSFET portfolios’ package details, including package outline drawings, weights and more.