More economic satellite launches translate to greater connectivity to enable access to the remotest areas of the world. The shift of market requirements to lower mission life and the unprecedented number of satellites for the LEO constellation drives the NewSpace market to be cost-conscious. Infineon's radiation-tolerant memories enables a right-sized mix of performance and reliability based on size, weight, power, and cost considerations.
Key Features
- Radiation tolerant
- Guaranteed TID radiation performance
- Single lot date code
- 100% electrical testing
Products
About
As the demand for global, ubiquitous connectivity continues growing, the combination of IoT and low Earth orbit (LEO) satellite constellations play an increasingly important role in creating a more connected and efficient world. A key driver behind the increasing popularity of LEO satellite constellations is the reduction in launch and operation costs for these smaller, lighter satellites. Mission life, radiation, and cost requirements are typically lower.
Infineon’s radiation tolerant memory enables a right-sized mix of performance and reliability based on size, weight, power, and cost (SWaP-c) considerations. Our technology experts have decades of experience in automotive and space electronics resulting in an LEO memory portfolio that is rad-tolerant by design for vital support functions of LEO satellite bus platforms and payload operations.
Infineon understands the importance of semiconductor product longevity and supply continuity, especially in high-reliability applications. Our product longevity program is available to help customers manage component end-of-life (EOL) of Infineon COTS and automotive power components that may be used in high-reliability electronic designs in space, avionics, defense, medical, and more. Our die and wafer bank services ensure supply longevity, mitigating obsolescence-induced support issues, and requalification costs.
The Infineon Memory Products Longevity Program secures the supply and availability of our most popular memory products for a minimum of 10 years. Infineon is committed to protecting the investment made by customers serving mission-critical applications that require extended product availability and support for high-performance memories.
The Infineon Memory Products Longevity Program products include asynchronous SRAMs, F-RAMs, nvSRAMs, HYPERBus™ interface-enabled serial HYPERRAM™ memories, and our NOR Flash memories that are sold into aerospace, military and defense markets.
Infineon works with chipset partners worldwide to qualify our memories, validate drivers and software, and develop turnkey reference designs. The result is a suite of tools and resources that simplify the design process and reduce the time to market. To help you select recommended and qualified memory for your chipset, Infineon publishes chipset pairing guides.
As the demand for global, ubiquitous connectivity continues growing, the combination of IoT and low Earth orbit (LEO) satellite constellations play an increasingly important role in creating a more connected and efficient world. A key driver behind the increasing popularity of LEO satellite constellations is the reduction in launch and operation costs for these smaller, lighter satellites. Mission life, radiation, and cost requirements are typically lower.
Infineon’s radiation tolerant memory enables a right-sized mix of performance and reliability based on size, weight, power, and cost (SWaP-c) considerations. Our technology experts have decades of experience in automotive and space electronics resulting in an LEO memory portfolio that is rad-tolerant by design for vital support functions of LEO satellite bus platforms and payload operations.
Infineon understands the importance of semiconductor product longevity and supply continuity, especially in high-reliability applications. Our product longevity program is available to help customers manage component end-of-life (EOL) of Infineon COTS and automotive power components that may be used in high-reliability electronic designs in space, avionics, defense, medical, and more. Our die and wafer bank services ensure supply longevity, mitigating obsolescence-induced support issues, and requalification costs.
The Infineon Memory Products Longevity Program secures the supply and availability of our most popular memory products for a minimum of 10 years. Infineon is committed to protecting the investment made by customers serving mission-critical applications that require extended product availability and support for high-performance memories.
The Infineon Memory Products Longevity Program products include asynchronous SRAMs, F-RAMs, nvSRAMs, HYPERBus™ interface-enabled serial HYPERRAM™ memories, and our NOR Flash memories that are sold into aerospace, military and defense markets.
Infineon works with chipset partners worldwide to qualify our memories, validate drivers and software, and develop turnkey reference designs. The result is a suite of tools and resources that simplify the design process and reduce the time to market. To help you select recommended and qualified memory for your chipset, Infineon publishes chipset pairing guides.