Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLE493D-P2B6 A2

END OF LIFE
XENSIV™ - TLE493D-P2B6 A1 3D Hall sensor with enhanced accuracy

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Additional Information
    improved accuracy
  • Classification
    ISO 26262-ready, AEC-Q100
  • Interfaces
    I2C
  • Pre-Programed Init Address
    No
  • Qualification
    AEC-Q100/ ISO 26262 ready
  • Target Application
    Automotive
  • Wake-Up Functionality
    Yes
OPN
TLE493DP2B6A2HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Introducing the Infineon TLE493D-P2B6, a 3D Hall sensor with enhanced accuracy. Ideal for high-performance applications due to its small package, low quiescent current, and wake-up function. Easily configurable for customer requirements (e.g. data communication, measurements). Ensures functional safety. Choose from 4 variants: A0, A1, A2, A3, with up to 4 sensors connectable to one I²C bus for versatile addressing.

Features

  • 3D (X, Y, Z) magnetic fieldsensing
  • Programmable flux resolution down 65 µT
  • X-Y angular measurement mode
  • Diagnostic measurements to check digital
  • Wake Up function and Power down mode
  • 12bit data resolution 10-bit temperature
  • Variable update frequencies & power mode
  • Tj = -40°C…125°C, V supply = 2.8V…3.5V
  • Triggering by extern µC via I2C protocol
  • Measurement Interrupt - MC

Benefits

  • 3D Magnetic Measurement, Fewer Component
  • High flexibility for diverse application
  • Functional safety via diagnostics
  • Minor stray field disturbance high flux

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }