SLE 66R32S

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLE 66R32S
SLE 66R32S

Product details

  • Applications
    ticketing, consumer goods information, data logging, access, product authentication
  • Counter
    anti-tearing support, up to 65,536 units
  • Data Rate
    106kbit/s to card, up to 848kbit/s to reader
  • Delivery Forms
    NiAu-bump, MCC2, MCC8, sawn wafer
  • Distance (read/write)
    typically up to 10cm and above
  • EEPROM (admin)
    1064 Byte
  • EEPROM (user)
    4056 kByte
  • Endurance
    100000
  • Interfaces
    ISO/IEC 14443-3 Type A
  • Memory
    up to 15 sectors (14 secure, 1 plain), fully configurable
  • Package
    MCC2, MCC8
  • Product Description
    security memory with security logic for memory access controlled by authentication procedures, my-d™ proximity 2
  • Retention Time min
    10 year
  • Security Features
    64-bit keys for each sector enable hierarchical key management multi-application functionality, transport key, unique serial number, 2-way mutual authentication with 64-bit secret key between reader and card for basic security
  • Tools
    evaluation kit contactless
  • Use Cases
    ticketing, consumer goods information, data logging, product authentication, access control
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }