M3GB2803R305T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

M3GB2803R305T
M3GB2803R305T

Product details

  • Comments
    Typical Efficiency 78%
  • Input Voltage
    28 V
  • Iout ((A))
    +5.3, +/-1.62
  • Operating Temperature
    125 °C
  • Output Power max
    35 W
  • Output Voltage ((V))
    +3.3, +/-5.3
  • Outputs
    Triple
  • Package
    M3GB
  • Qualification
    COTS
  • SEE
    82 MeV∙cm2/mg
  • TID max
    200 Krad(Si)
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }