ICE2QR2280G-1
Active
RoHS Compliant
Lead-free

ICE2QR2280G-1

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE2QR2280G-1
ICE2QR2280G-1
ea.


Product details

  • ESD Protection max
    2 kV
  • Frequency
    Variable
  • Green Product
    Yes
  • ICC
    1.5 mA
  • Mounting
    SMD
  • Operating Temperature range
    -25 °C to 130 °C
  • Package
    PG-DSO-12
  • Pout max
    20 W
  • RDS (on) max
    2.62 Ω
  • Sub Application
    Offline SMPS
  • Target Application
    Power Supplies
  • Technology
    Gen2
  • tf
    30 ns
  • Topology
    Flyback
  • tr
    30 ns
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    9.85 V to 24 V
  • VDS max
    800 V

OPN
ICE2QR2280G1XUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
MY
ea.
in stock
Integrated power management IC with 800V avalanche rugged CoolMOS™, startup cell and QR current mode flyback PWM controller. The quasi QR CoolSET™ series continues to deliver design agility and miniaturization. The digital frequency reduction feature score a very stable operation with decreasing load change, and the fold-back correction keep the maximum power limits within tolerance desired by SMPS designers.

Features

  •  Integrated power IC with 650V avalanche rugged CoolMOS™, startup cell and QR flyback PWM controller
  •  Digital frequency reduction with decreasing load,
  •  Cycle-by-cycle current limitation with fold-back correction
  •  Built-in digital soft-start
  •  Active burst mode for lowest standby power <50mW
  •  Latch-off mode for short-winding and output voltage
  •  Enhanced integrated protection functions, modulated gate drive, etc.
  •  Lower Vcc turn off threshold

Benefits

  •  Higher efficiency 
  •  Low EMI noise
  •  Low standby power, etc.
Documents

Design resources

Developer community