5962-0524001KXA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

5962-0524001KXA
5962-0524001KXA

Product details

  • Comments
    Typical Efficiency 82%
  • DLA Drawing
    5962-05240
  • Input Voltage
    28 V
  • Iout ((A))
    6
  • Operating Temperature
    85 °C
  • Output Power max
    30 W
  • Output Voltage ((V))
    5
  • Outputs
    Single
  • Package
    LS
  • Qualification
    SMD
  • SEE
    82 MeV∙cm2/mg
  • TID max
    100 Krad(Si)
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }