Active and preferred
RoHS Compliant

5962-0523901KXC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

5962-0523901KXC
5962-0523901KXC

Product details

  • Comments
    Typical Efficiency 76%
  • DLA Drawing
    5962-05239
  • Input Voltage
    28 V
  • Iout ((A))
    7.57
  • Operating Temperature
    85 °C
  • Output Power max
    25 W
  • Output Voltage ((V))
    3.3
  • Outputs
    Single
  • Package
    LS
  • Qualification
    SMD
  • SEE
    82 MeV∙cm2/mg
  • TID max
    100 Krad(Si)
OPN
Product Status active and preferred
Infineon Package M-HIRMA-8
Package Name LS (Au lead)
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package M-HIRMA-8
Package Name LS (Au lead)
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }