Active and preferred

TLE9012DQU_DTR_BMS2

TLE9012DQU Evaluation Board
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9012DQU_DTR_BMS2
TLE9012DQU_DTR_BMS2
ea.

Product details

  • Family
    Battery Management ICs
  • Input Type
    DC (enabled to work with actual cells)
  • Qualification
    Automotive
  • Supply Voltage
    4.75 V to 60 V
  • Target Application
    xEV, Energy Storage, E-bike
  • Topology
    Distributed BMS systems
OPN
TLE9012DQUDTRBMS2TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The evaluation board features the Li-Ion battery monitoring and sensing IC TLE9012DQU based on distributed architecture including cabling and necessary SW for Infineon AURIX™ Microcontroller .

Features

  • Connection LED for easy debugging
  • Easy connection to transceiver
  • Cables included for fast set up
  • Wide supply range up to 75V input V
  • Integrated resistor divider
  • Integrated dummy resistors

Benefits

  • Ultra-precise Battery Cell Monitoring
  • Infineon: Unrivaled Robustness
  • TQFP-48: Compact, Integrated

Applications

Documents

Design resources