TLD7002-16GWAY_EVAL
on request

TLD7002-16GWAY_EVAL

TLD7002-16GWAY_DEMO evaluation board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD7002-16GWAY_EVAL
TLD7002-16GWAY_EVAL


Product details


OPN
TLD700216GWAYEVALTOBO1
Product Status on request
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The TLD7002-16GWAY_DEMO uses the TLD7002-16ES to control legacy LED drivers through HSLI (UART over CAN) interface. This approach is called “gateway”. In addition, on the same PCB, a second TLD7002-16ES device is connected directly to 16 orange LEDs. An example software to control the TLD7002-16GWAY_EVAL with an Ardiuno UNO R3 or R4 on a gateway application is available in the LITIX™ TLD7002-16ES_software_examples

Features

  • The TLD7002-16ES controls the following:
  • buck-boost DC/DC TLD5191-ES
  • Multitopology DC/DC TLD6098-1EP
  • 3-ch. linear curr. source TLD2331-3EP
  • 1-ch. linear current source TLD1173-1ET

Benefits

  • Brings UART over CAN interface
  • Removes microcontroller
  • Increases the current capabilities
  • Improves thermal management

Applications

Documents

Design resources

Diagrams

arduinoconnp0s02
arduinoconnp0s02
arduinoconnp0s02

Developer community