SLN 52GDA036HK

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLN 52GDA036HK
SLN 52GDA036HK

Product details

  • Applications
    government identification
  • Asymmetric Cryptography
    RSA up to 4096-bit, ECC up to 521-bit
  • Certifications
    ePass eSign CC EAL5+ high targeted
  • EEPROM
    36 kByte
  • Interfaces
    ISO 14443 A/B, ISO 7816
  • Leading Technologies
    Very High Bit Rates (VHBR), SOLID FLASH™, Integrity Guard
  • OS Provider
    Masktech (MTCOS ID 2.5)
  • Product Description
    Native generic ID platform including ePass use case
  • Supported Standards
    BSI-TR03110 v1.11 and v2.05 EAC, ICAO BAC, SAC, AA
  • Symmetric Cryptography
    DES, 3DES, AES up to 256-bit
  • Use Cases
    eIdentity card, ePassport, eResidence permit
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources