Board TypeEvaluation Board
-
FamilyLow-Side Switches, HITFET™ + 12V
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range8 V to 28 V
-
Output Voltage13.5 V
-
Product NameLow-Side Switch Shield with BTF3050TE for Arduino
-
QualificationAutomotive
-
Sub ApplicationResistive, Inductive and capacitive loads
-
Supply Voltage range8 V to 28 V
-
Supply Voltage12 V
-
Target ApplicationAutomotive
-
TopologyLow-side switch
| Recommended | ||
|
OPN
|
SHIELDBTF3050TETOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Controls up to three low-side switches
- Able to switch all kinds of loads
- Input voltage: 3 to 5.5V
- Supply voltage: 3 to 5.5V
- Nominal battery voltage: 8 to 18V
- Extended battery voltage: 3 to 28V
- Nominal load current: 3 A
- Minimum current limitation: 30 A
- Overtemp. shutdown with auto-resart
- Active clamp overvoltage protection
- Enhanced short circuit protection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.