- N-channel MOSFETs
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
REF-SHA3K3IHWR5SYS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsInduction heating
-
Board TypeReference Board
-
DimensionsINV: 315mmx238mm, HMI: 250mmx80mm, CON: 82mmx70mm
-
FamilyPSOC™ 6
-
Frequency30 kHz to 50 kHz
-
Input TypeAC
-
InterfacesPSoC MiniProg4, HMI Board
-
MountingThrough hole, screw, heatsink, cooling fan
-
Output Current15 A
-
Output Voltage220 V
-
Pout3.3 kW
-
Product NameREF-SHA3K3IHWR5SYS
-
QualificationConsumer
-
Sub ApplicationInduction Cooking, Induction Heating
-
Supply Voltage220 V
-
Target ApplicationHome Appliances, Consumer
-
TopologyHalf Bridge Inverter
| Recommended | ||
|
OPN
|
REFSHA3K3IHWR5SYSTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 230 V input voltage
- Suitable for hobs with two zones
- Modular system solution
- Supporting 3,5 kW
- Included Software
- Pre-certified class B library
- Pan Detection
- Boost mode
- Wi-Fi & BLE connectivity
- Voice control
- Control via iOS & Android smartphone app
Benefits
- Reduced development time
- Fast time to market
- Ready-to-use system
- High efficiency
- Ease of use with a modular approach
- Full featured starter kit
- Easy integration into a smart home
- Futureproof design
- Meets market demands
- One-stop-shopping