REF_ICC80QSG_84W2_BPA
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Frequency max60 kHz
-
Go-wider-BoardYes
-
Input TypeAC
-
Input Voltage range176 V to 264 V
-
Input Voltage230 V
-
Iout1 A
-
Iout range0.2 A to 2 A
-
Output Voltage range6 V to 42 V
-
Output Voltage24 V
-
Pout max84 W
-
Target ApplicationCharger
-
TopologyFlyback
-
VoutDC
| Recommended | ||
|
OPN
|
REFICC80QSG84W2BPATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
RS
|
|
| Country of Diffusion (CoD) |
RS
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
RS
|
| Country of Diffusion (CoD) |
RS
|
Features
- Secondary-side regulation with adjustable CC output set-point from 0.2 A to 2 A
- Supports wide output load range from 6 V to 42 V
- Full-power efficiency more than 91 percent at 230 VRMS_AC input
- Four-point average efficiency more than 91 percent at 42 V output load
- System standby power less than 200 mW at 230 VRMS_AC input
Benefits
- High efficiency and low EMI with quasi-resonant (QR) valley switching
- Cost-effective flyback MOSFET with high performance, using CoolMOS™ P7 in SOT-223 package
- Configurable hysteresis of brown-in and brown-out
- Adaptive brown-out level triggering based on bus voltage ripple, to better protect primary components from overheating and saturation with higher brown-out level at higher power transfer
- Comprehensive set of protections: internal overtemperature protection (OTP), output overvoltage protection (OVP), VCC OVP, overcurrent protection (OCP), brown-in and brown-out protection, input OVP and open-loop protection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.