REF-DR3KIMBGSIC2MA
Active and preferred
RoHS Compliant

REF-DR3KIMBGSIC2MA

Reference design for integrated servo motor and drive, powered by CoolSiC™ MOSFET 1200 V G2 in TO-263-7 package and EiceDRIVER™

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-DR3KIMBGSIC2MA
REF-DR3KIMBGSIC2MA


Product details

  • Board Type
    Reference Board
  • Family
    CoolSiC™ MOSFET
  • Input Type
    DC
  • Interfaces
    EVAL-M1-101T
  • Pout
    4.2 kW
  • Qualification
    Industrial
  • Target Application
    Servo, Motor Control & Drives, Robotics - Automated Guided
  • Topology
    3-Phase Motor

OPN
REFDR3KIMBGSIC2MATOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
REF-DR3KIMBGSIC2MA is the upgraded inverter and gate driver board developed for servo motor and drive applications. Designed to evaluate the CoolSiC™ MOSFET 1200 V Generation 2 in TO-263-7 package, features IMBG120R040M2H as the main component for the 3-phase inverter board. The driver circuit incorporates the EiceDRIVER™ compact single-channel isolated gate driver, 1ED3122MC12H, with a Miller clamp function.

Features

  • 3-phase servo motor with integrated drive
  • CoolSiC™ MOSFET 1200 V, 40 mΩ G2
  • EiceDRIVER™ Compact, 10 A, 5.7 kV (rms)
  • PCB diameter 110 mm
  • Insulated metallic substrate (IMS) PCBs
  • Input voltage 350 VDC ~ 800 VDC
  • Output voltage 220 VAC~ 480 VAC
  • Output power 4.2 kW

Benefits

  • State-of-the-art Infineon technology
  • Compacter design
  • PCBs with high thermal conductivity
  • Passive cooling without cooling fans
  • Overcurrent detection circuit
  • Current sampling with isolated amplifier

Applications

Documents

Design resources

Developer community