REF-AIRCON-C302A-IM564
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyIGBT Modules, iMOTION™ Motor Control ICs, Intelligent Power Modules (IPM), Motor Driver
-
Go-wider-BoardYes
-
Input TypeAC
-
Pout max2500 W
-
Product NameREF-AIRCON-C302A-IM564
-
QualificationIndustrial
-
Target ApplicationAircon
-
Topology3-Phase Inverter
|
OPN
|
REFAIRCONC302AIM564TOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
Features
- Typ. 1400 W motor power
- Max. 2500 W motor power
- Input voltage rage of 85...265 VAC
- On-board auxiliary voltage supply
- On-board inductor for 40~60 Khz PFC
- Control interfaces to external BLDC
- Communication interface to IDU
- Overcurrent protection
- Over temperature protection
- Fault diagnostic LED output
- 2-layer PCB with 250 mm × 157 mm
- Easy-to-use iMOTION™ firmware
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.