REF_9KW2LBOOST
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
Dimensions258 mm x 220 mm x 140 mm
-
FamilyDC/DC Converter
-
Frequency max24 kHz
-
Input TypeDC
-
Output Voltage318 V to 550 V
-
Pout max9 kW
-
QualificationConsumer
-
Sub ApplicationSolar Energy Systems
-
Supply Voltage350 V to 400 V
-
Target ApplicationSolar
-
TopologyDC/DC
| Recommended | ||
|
OPN
|
REF9KW2LBOOSTTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Isolated gate driver card
- Current sensors for each DC input
- Large heat sink for passive cooling
- Fans for high power rating
- Built-in auxiliary power supply card
Benefits
- High switching frequency of 24 kHz
- Fast and uncomplicated testing
- Blueprint for shorter time2market