REF_80VDC_3.5KW_OPE2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyMotor Driver
-
Frequency range10 kHz to 20 kHz
-
Halogen-freeYes
-
Input TypeDC
-
Output Current max55 A
-
Pout max3500 W
-
QualificationConsumer
-
Supply Voltage range60 V to 80 V
-
Target ApplicationOutdoor Power Equipment
-
Topology3-Phase Motor
-
TypeReference Board
|
OPN
|
REF80VDC35KWOPE2TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 3-phase BLDC, PMSM motor drive inverter
- Sensorless FOC control firmware
- Supports Hall sensors
- Sensored trapezoidal control supported
- Battery safe disconnect MOSFET (7th FET)
- Thermal protection
- Over current protection
- Over voltage protection
- Supports motor control suite SW tool
Benefits
- High efficiency > 98%
- Optimized thermal management
- Operates up to 80 VDC input
- Output power 3.5 kW for 1 minute
- Continuous output power 2.5 kW
- Sinusoidal phase currents
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.