REF_18V_90W_SLFOC
Active and preferred

REF_18V_90W_SLFOC

Cost optimized motor drive solution from Infineon for sensorless FOC. It is the perfect solution motor drives, for example in domestic robots.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_18V_90W_SLFOC
REF_18V_90W_SLFOC


Product details


OPN
REF18V90WSLFOCTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Cost optimized motor drive solution from Infineon for sensorless FOC which eliminated the need for position sensor, using only 1-shunt and integrated CSA.This is the best price/performance solution enabled by using XMC™ 1300 Cortex ARM M0 MCU, the highly integrated gate driver 6ED2742S01Q and dual N-MOSFET for high efficiency, enabled by OptiMOS™ 6 technology.It is the perfect solution motor drives, for example in domestic robots.

Features

  • Sensorless FOC motor drive for BLDC/PMSM
  • Single shunt current sensing
  • Form factor solution
  • Highly integrated gate driver
  • Best price/performance solution

Benefits

  • Cost optimized solution
  • Efficient motor control
  • Compact design
  • Reduced system costs
Documents

Design resources

Developer community