OPTIGA TPM SLI9670 A-TPM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

OPTIGA TPM SLI9670 A-TPM
OPTIGA TPM SLI9670 A-TPM

Product details

  • Applications
    Automotive
  • Board Type
    Evaluation Board
  • Family
    Security
  • Input Type
    DC
  • Product Name
    OPTIGA™ TPM SLI 9670 A-TPM board
  • Qualification
    Automotive
  • Sub Application
    Automotive Security
  • Supply Voltage
    3.3 V
  • Target Application
    Automotive
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
OPTIGA™ TPM SLI 9670 A-TPM board allows developers to evaluate and develop AURIX™ 2nd generation MCU-based systems offering enhanced levels of security. It is an add-on board for the AURIX™ TC3xx, supported by the TPM Software Stack (TSS) 2.0, which acts as an AUTOSAR-compatible complex driver.The board is designed to be connected to AURIX™ TriBoard TC389 with TC389QP microcontroller via SPI.

Features

  • AUTOSAR-compatible complex TPM driver
  • Including a MCAL SPI driver & mbed TLS
  • Source code for typical applications
  • Key generation and provisioning
  • Cryptographic operations
  • Protected certs storage (NV indexes)
  • Secured boot w/ sealing / PCR validation
  • Secured communication betw. host and TPM
  • 3.3 V or 1.8 V power supply
  • Reset button

Benefits

  • Future-proof automotive security

Applications

Documents

Design resources