KIT_XMC7200_MC1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Input TypeDC
-
Output Voltage5 V
-
QualificationIndustrial
-
Software EcosystemModusToolbox™ for Industrial
-
Supply Voltage range7 V to 12 V
-
Target ApplicationIndustrial
| Recommended | ||
|
OPN
|
KITXMC7200MC1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Quad
- 3 phase motor control
- Segger Jlink On board debugger with isolation
- Multiple feedback sensors
- Wifi connectivity using add-on module
- High density connector
- Isolated single power supply
- KIT_XMC7200_DC_V1
- KIT_MOTOR_DC_250W_24V
- Adapter board
- Power supply
- Nanotec motor (DB42M03)
- USB C to USB A 2.0 cable
Benefits
- Out-of-the-box experience
- Ease-of-use
- Maximum design flexibility
- Multi-connectivity enablement
- "Real life“ motor control use cases
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.