- N-channel MOSFETs
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
Board TypeEvaluation Board
-
Dimensions80 x 30 x 12
-
FamilyMicrocontroller
-
Frequency1 MHz to 30 MHz
-
InterfacesUSB 2.0, 10-pin DAP, 20-pin JTAG
-
Output Voltage1.65 V to 5.5 V
-
Product NameKIT_MINIWIGGLER_3_USB
-
Target ApplicationAutomotive, Industrial, Automation, Data Processing
| Recommended | ||
|
OPN
|
KITMINIWIGGLER3USBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Clock rate up to 30 MHz (programmable)
- Signals : 5.5 V, scaling down to 1.65 V
- USB 2.0 (high-speed)
- Certified drivers: XP, VISTA, 7, 8
- USB, JTAG and DAP/SPD hotplug and unplug
- 3 on-board status LED
- Automotive 20-pin JTAG with 10-pin DAP
- Connector for frontend extensions added