KIT_AURIX_TC275_TRB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAdvanced Feature BCM , Full Feature ESC , Sensor Fusion , Domain Control
-
Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Product NameAURIX™ Triboard _TC275
-
Sub ApplicationAdvanced Feature BCM, Battery Management Systems, Domain control, Engine Management Systems, Full Feature ESC, Inverter, Sensor fusion, Transmission Control Units, Advanced Drive Assistent Systems
-
Target ApplicationAutomotive
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Infineon’s TC2X5 Controller in LQFP-176
- FlexRay™ Transceivers
- Safety device (optional)
- High Speed CAN Transceivers
- USB to UART bridge
- Ethernet Gigabit PHY
- Serial Eeprom
- LIN Transceiver
- Crystal 20MHz (default)or External Clock
- USB miniWiggler JDS for easy debugging
- 8 Low Power Status LEDs
- 8-DIP switches for configuration
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.