KIT_A2G_TC389_TRB_S

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_A2G_TC389_TRB_S
KIT_A2G_TC389_TRB_S

Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Product Name
    AURIX™ TC389QP Evaluation Board
  • Target Application
    Electromobility, Industrial, Automotive
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The AURIX™ TC389QP evaluation board enables quick software development. The TC389QP is socket-mounted for easy replacement. The board features TLF35584QV Micro Processor Supply, TLE9221SX FlexRay™ Transceivers, TLE9251VSJ High-Speed CAN-Transceivers, along with various connectors and LEDs.

Features

  • Infineon’s AURIX™ TC389 in LFBGA-516 Package
  • FlexRay™
  •  Transceivers
  • High Speed CAN Transceivers (CAN-FD capable)
  • USB to UART bridge
  • Ethernet Gigabit PHY
  • Serial Eeprom
  • LIN Transceiver
  • Crystal 20MHz (default) or External Clock
  • USB miniWiggler JDS for easy debugging
  • 8 Low Power Status LEDs
  • 8-DIP switches for configuration
  • Access to all pins of controller
  • 100mm x 160mm (EURO-Board)
  • Infineon’s LIN-Transceiver TLE 7259-3GE
  • USB to UART bridge FT2232HL (FTDI)
  • Single Port Gigabit Ethernet PHY PEF7071 (LANTIQ)
  • 8 general purpose LEDs
  • 2K I 2C Serial Eeprom with EUI-48™ 1) Node Identity (MICROCHIP)
  • Reset switch
  • Enable switch
  • Generic switch
  • 4-pin Dip switch

Applications

Documents

Design resources