KIT_A2G_TC387_MOTORCTR
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Go-wider-BoardNo
| Recommended | ||
|
OPN
|
KITA2GTC387MOTORCTRTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- TC387 TFT incl. safety supply TLF35584
- eMotor Power board: MOSFET power stage
- Driving of a three phase PMSM / BLDC
- High&Low-side DC-link current sensing
- Phase current sensing with two
- Sensing of DC-link and phase voltages
- Configuration via SPI (TLE9180D-31QK)
- Low power status LED
- PCB dimensions: 100 mm x 120 mm
- BLDC Motor from Nanotec
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.