KIT_A2G_TC357TA_3V3_TR_S
Active and preferred

KIT_A2G_TC357TA_3V3_TR_S

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_A2G_TC357TA_3V3_TR_S
KIT_A2G_TC357TA_3V3_TR_S


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Target Application
    RADAR, LIDAR

OPN
KITA2GTC357TA3V3TRSTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The 3V3 AURIX™ TC357TA ADAS evaluation board, equipped with a dedicated Radar Interface, allows customers to swiftly develop, evaluate, and test full radar applications. The socket-mounted TC357XA allows for easy replacement, making it ideal for early project development. A downloadable User Manual helps with installation, use, and configuration, providing schematics and the layout.

Features

  • Infineon’s Multi Voltage Safety Micro Processor Supply TLF35584QV
  • Three LEDs to validate power supply (5Volt / 3,3 Volt / 1,25 Volt)
  • LED indicating safe state signal 2 from TLF35584
  • LED indicating /HDRST (ESR0) active state
  • LED indicating activ miniWiggler JDS
  • LED switched via DAS software
  • 2 x Infineon’s FlexRay™ Transceiver TLE9221SX
  • 2 x Infineon’s High Speed CAN-Transceiver TLE9251VSJ
  • Infineon’s LIN-Transceiver TLE 7259-3GE
  • USB to UART bridge FT2232HL (FTDI)
  • Single Port Gigabit Ethernet PHY PEF7071 (LANTIQ)
  • 8 general purpose LEDs
  • 2K I 2C Serial Eeprom with EUI-48™ 1) Node Identity (MICROCHIP)
  • Reset switch
  • Enable switch
  • Generic switch
  • 4-pin Dip switch

Applications

Documents

Design resources

Developer community