EVALLEDICL8105F2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyLED Driver & Ballast Controller
-
Input TypeAC, DC
-
InterfacesUART
-
Output Current880 mA
-
Output Voltage range15 V to 45 V
-
Pout40 W
-
QualificationConsumer
-
Sub ApplicationPower Management
-
Supply Voltage range90 V to 300 V
-
Target ApplicationPower Supplies
-
TopologyFlyback
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Single-stage flyback with power factor correction (PFC) and high-precision primary side-controlled constant current output. Excellent current accuracy of typ +/-3% across wide line/load to maintain aconstant light output
- The ICL8105 supports isolated 0-10 V dimming without the need for extra ICs. Extended dimming is supported down to 1% of the nominal load. Besides, the dimming curve is adjustable (linear / eye adapted).Configurable voltage levels ensure that min and max current can always be achieved, making the application robust against dimmer & component tolerances
- Quick design and variant handling supported by digital parameter configurability with .dp vision GUI. E.g. Output current setting, protections, temperature handling, startup & shutdown, dimming, power factor correction and operation fine tuning
- Excellent line/load regulation over universal input and wide output within +3/-4%
- Low Bill Of Materials (BOM)
- Intelligent thermal management
- ICL8105 incl optimized parameter setting, device parameters optionally configurable by graphical user interface (.dp vision)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.