EVALKIT_TLE9189QVW
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMOTIX™ Gate Driver
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationAutomotive
-
Supply Voltage12 V
-
Target ApplicationDrives, Automotive, Motor Control & amp, EPS, Braking
-
Topology3-Phase Inverter
| Recommended | ||
|
OPN
|
EVALKITTLE9189QVWTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- MOTIX™ TLE9189QVW gate driver IC
- 32-bit TriCore™ AURIX™ TC364DP
- OPTIREG™ PMIC TLF35585QV
- B6-bridge with OptiMOS™ 6 40 V MOSFETs
- Universal serial bus (USB) port
- On-board debugger
- Debug interface for DAP
- Reverse polarity protection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.