Active
RoHS Compliant

EVAL_XENSIV_AUDIO_SHLD

XENSIV™ Audio Shield for MEMS microphones evaluation

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_XENSIV_AUDIO_SHLD
EVAL_XENSIV_AUDIO_SHLD

Product details

OPN
EVALXENSIVAUDIOSHLDTOBO1
Product Status active
Infineon Package LG-MADK-1-1
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package LG-MADK-1-1
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The XENSIV™ Audio Shield simplifies the evaluation of up to 8 XENSIV™ MEMS microphones, facilitating the exploration of complex arrays and algorithms for applications in beamforming or AI. The shield is equipped with an Arduino interface, an audio codec, and a headset jack, and is compatible with the available PSOC™ 6 evaluation kits.

Features

  • Compatible with XENSIV™ MEMS microphones Flex kits
  • Connect directly 4 digital or analog MEMS microphones
  • Interface up to 8 digital MEMS microphones
  • Arduino interface, audio codec and headset jack
  • Compatible with the available PSOC™ 6 evaluation kits

Benefits

  • Evaluation of microphone array applications
  • Beamforming and advanced audio algorithm development
  • Enabling ModusToolbox™ for software development
  • DEEPCRAFT™ Studio for developing AI audio algorithms
  • User-friendly development environment

Applications

Documents

Design resources