EVAL_XDP711-001
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board NameEVAL_XDP711-001
-
Board TypeEvaluation Board
-
ConfigurationXDP711-001, IPM018N10NM5LF2
-
DescriptionThis board features the XDP711-001, a wide input voltage range (7V to 80V) hot-swap controller to provide controlled turn-on of the FETs to reduce the inrush current on capacitive load. It allows for testing of controlled turn-on of N-Channel MOSFETs in various footprints with option to add multiple FETs in parallel for higher power levels.
-
FamilyProtection and monitoring ICs
-
Input TypeDC
-
MountingStand Offs
-
Output Current max100 A
-
Output Voltage range7 V to 80 V
-
Pout range0 kW to 6.6 kW
-
QualificationIndustrial
-
Supply Voltage range7 V to 80 V
-
Target ApplicationSMPS Switch Mode Power Supply, Server factories, GPU accelerator cards, AI
| Recommended | ||
|
OPN
|
EVALXDP711001TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Easy input and output connections
- Provides PMBus® interface
- Per pin diagnostics
- Wide input voltage range
- On board capacitive load
- Fault, warning, power good LEDs
- RESTART push button
- Easy-mode-selection using jumpers
- Configurable 3.3 V / 5 V bias
Benefits
- Various MOSFET package selection
- Easy paralleling of MOSFET
- Easy-to-scale with multiple shunts
- Port of XDP™ designer dongle
- Easy mode configuration
- Easy device address selection
- Board optimized for high-power designs
- On board I2C pullups
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.