EVAL_TOLL_72VDC_2KW
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DescriptionEvaluation Board for 120V TOLL MOSFET in BLDC motor drive
-
Frequency range10 kHz to 20 kHz
-
Go-wider-BoardYes
-
Input TypeAC
-
Pout max2000 W
-
QualificationIndustrial
-
Sub ApplicationGardening Tools
-
Supply Voltage range24 V to 84 V
-
Target ApplicationMotor Control & Drives
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
EVALTOLL72VDC2KWTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Single MOSFET inverter
- 32-pin connector power board XMC1300
- 72V nominal input voltage
- Capable of commutation and FOC control
- 12 V and 5 V supplies for ICs
Benefits
- High efficiency
- Excellent thermal management
- Modular design – power board
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.