EVAL_TDA38640A_1.0VOUT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConfigurationTDA38640A
-
DescriptionEvaluation demoboard 1.0 Vout for IPOL single-voltage regulator TDA38640A
-
FamilyOptiMOS™ IPOL
-
Frequency range400 kHz to 1000 kHz
-
Frequency1000 kHz
-
Go-wider-BoardYes
-
Halogen-freeYes
-
Input TypeDC
-
Output Current max40 A
-
Output Voltage range0.25 V to 5.12 V
-
Supply Voltage range3 V to 17 V
-
Target ApplicationData centers
-
TopologyBuck
| Recommended | ||
|
OPN
|
EVALTDA38640A10VOUTTOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Wide input voltage range 3.0 - 17 V
- Output voltage range: 0.25 - 3.04 V
- Switching frequency 400 kHz - 2 MHz
- Fast COT with no ext compensation
- Opt. forced continuous conduction mode
- I2C system interface for reporting
- Monotonic start-up and soft-start time
- Thermally compensated internal OCP
- Enhanced stability engine stable
- Intel SVID/I2C compliance
- 5x6 mm PQFN
Benefits
- Superior transient response
- Accurate output voltage regulation
- High efficiency and high power density
- Fast constant on-time PWM engine
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.