ApplicationsFans, Pumps, Compressor
-
Board TypeEvaluation Board
-
FamilyMotor Driver, iMOTION™ Motor Control ICs
-
Go-wider-BoardNo
-
Input TypeAC
-
InterfacesUSB
-
Motor Power max70 W
-
Output Current range0 mA to 570 mA
-
Output Voltage max500 V
-
Product NameEVAL-IMI111T-046
-
QualificationIndustrial
-
Sub ApplicationFans, Pumps, Compressor
-
Supply Voltage range110 V to 230 V
-
Target ApplicationDrives, Industrial, Consumer, amp, Motor Control & amp
-
Topology3-Phase Inverter
| Recommended | ||
|
OPN
|
EVALIMI111T046TOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Field-proven Motion Control Engine (MCE)
- Single-shunt sensorless FOC Control
- Script engine for additional flexibility
- 600 V / 4 A IGBT power stage
- Fully isolated on-board PC interface
- Integrated protection features
Benefits
- Highly integrated low power drives
- PC tool iMOTION™ Solution Designer
- Easy parametrization and tuning
- Fast time to market – No coding required
- Online simulation tools available
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.