- N-channel MOSFETs
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
EVAL-2EDGAN-INV-1KW
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsHome Appliances, General Purpose
-
Board TypeEvaluation Board
-
Dimensions120x85x60
-
FamilyCoolGaN™, Gate Driver
-
Frequency0 kHz to 20 kHz
-
Input TypeAC
-
InterfacesM1 iMOTION™ Modular Application Design Kit (MADK)
-
Motor Power max1 kW
-
Output Current3 A
-
Output Voltage max600 V
-
Pout0 kW to 1 kW
-
Product NameEVAL-2EDGAN-INV-1KW
-
QualificationIndustrial
-
Supply Voltage max650 V
-
Topology3 phase motor drive
| Recommended | ||
|
OPN
|
EVAL2EDGANINV1KWTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Efficient driving with levelshift
- Optimized noise immunity
- Easy PCB layout
- RRC interface for CoolGaN™ G5
- 3 A output current
Benefits
- Three leg shunts
- Gate Kill generator
- 15 V and 5 V supply generated on board
- Operates from 180 V to 240 V AC lines