EVAL-1ED3012MC12I-SIC
Active and preferred
RoHS Compliant

EVAL-1ED3012MC12I-SIC

Evaluation board for 1ED3012MC12I - 6.5 A, 5.7 kV (rms) single -channel galvanic isolated gate driver with Opto-emulator Input

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-1ED3012MC12I-SIC
EVAL-1ED3012MC12I-SIC


Product details

  • Board Name
    EVAL-1ED3012MC12I-SiC
  • Board Type
    Evaluation Board
  • Family
    Gate Driver
  • Input Type
    DC
  • Qualification
    Industrial
  • Sub Application
    Industrial
  • Supply Voltage range
    13 V to 18 V
  • Target Application
    Motor Control & Drives, Idustrial Drives, Fast EV Charging, Motor Control & Drives, Idustrial Drives, ESS
  • Topology
    Half Bridge

OPN
EVAL1ED3012MC12ISICTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
This evaluation board is designed to evaluate 1ED3012MC12I isolated gate driver ICs and discrete power switches in a half-bridge configuation. This board includes two 1ED3012MC12I and a galvanically isolated on-board power supply generated with the 2EP130R transformer driver IC. The board includes two, unassembled IMZC120R012M2H CoolSiC™ 1200 V SiC Trench MOSFETs in TO247-4 package, which can be substituted to evaluate other Infineon switches.

Features

  • 1ED3330MC12M 隔离式栅极驱动器 IC
  • IMZC120R012M2H 1200 V SiC MOSFET
  • 2EP130R 变压器驱动 IC
  • 与市场上带有 Opto 器件的 pin-to-pin
  • 光电兼容输入

Benefits

  • Easy measurement and configuration
  • On-board power supply
  • Half Bridge configuration
  • Switches unassembled
  • Compatible with the EVAL-DCLink-DPT
  • Infineon Modular evaluation platform
  • infineon.com/mep
Documents

Design resources

Diagrams

System Block Diagram EVAL-1ED3012MC12I-SIC
System Block Diagram EVAL-1ED3012MC12I-SIC
System Block Diagram EVAL-1ED3012MC12I-SIC

Developer community