EVAL_100W_DRIVE_CFD2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMicrocontroller, Gate Driver, MOSFET, Diode (Si, SiC), Linear Voltage Regulator (LDO)
-
Frequency range6 kHz to 20 kHz
-
Go-wider-BoardNo
-
Input TypeAC
-
Output Current range0 mA to 500 mA
-
Output Voltage range120 V to 370 V
-
Pout max100 W
-
Product NameEVAL_100W_DRIVE_CFD2
-
QualificationConsumer, Industrial
-
Sub ApplicationWater pump, Air conditioner fan, Draining and recirculation pumps, Heating systems, Refrigerator compressors, Inverterized home appliances solution, Dish washers
-
Supply Voltage range85 V to 265 V
-
Target ApplicationMotor Control & Drives
-
Topology3-Phase Motor
|
OPN
|
EVAL100WDRIVECFD2TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Sensorless field oriented control
- Hard commutation topology MOSFETs
- Low BOM costs
- Low EMI and high efficiency
- Graphical User Interface (GUI)
Benefits
- High efficiency
- Cost effective
- Simplified design
- Near to productive solution
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.