EV INV HPD2 SI FS520 12
Active and preferred
RoHS Compliant

EV INV HPD2 SI FS520 12

Inverter evaluation Kit for HybridPACK™ Drive G2 IGBT Automotive Power Module FS520R12A8P1LB including gate driver board, phase current sensor and logic board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EV INV HPD2 SI FS520 12
EV INV HPD2 SI FS520 12


Product details

  • Board Type
    Evaluation Board
  • Family
    MOSFET
  • Input Type
    DC
  • Qualification
    Automotive
  • Sub Application
    (Hybrid) electrical vehicles (H)EV, Motor drives, Commercial, construction and agricultural vehicles (CAV)
  • Supply Voltage range
    10 V to 18 V
  • Target Application
    Automotive
  • Topology
    Full Bridge

OPN
EVINVHPD2SIFS52012TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Est. Longevity Date 2036
Launch Date 06/2025
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2036
Launch Date 06/2025
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
The inverter evaluation kit for HybridPACK™ Drive G2 IGBT is tailored for B6-bridge xEV main inverter applications. It features the latest market benchmark setting Infineon power module: HybridPACK™ Drive G2 IGBT FS520R12A8P1LB. Alongside the latest EiceDriver™ gate drivers and Xensiv™ current sensors, this kit supports engineers during design-in activities. Open design files enable convenient evaluation and quick start of cross-reference tests.

Features

  • Support for HybridPACK™ Drive G2
  • EiceDriver™ compatibility
  • Aurix™ microcontroller integration
  • Valuable design insights
  • Ideal for sequential development
  • Facilitates practical lab experience
  • Hands-on exploration of power module
  • Gate driver feature assessment
  • Phase current sensor performance testing

Benefits

  • Save design time
  • Ease-of-use
  • Fast IGBT power module evaluation
  • Cross-reference test

Applications

Documents

Design resources

Developer community