DEMO BGT60TR13C
Active
RoHS Compliant

DEMO BGT60TR13C

Demo kit with XENSIV™ BGT60TR13C 60 GHz radar sensor

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO BGT60TR13C
DEMO BGT60TR13C


Product details

  • Angle of Arrival
    Yes
  • Antenna
    Antennas in package
  • Board Type
    Demo Board
  • Direction of Motion
    Yes
  • Family
    60 GHz radar sensors
  • Frequency range
    58 GHz to 63.5 GHz
  • Go-wider-Board
    No
  • Halogen-free
    Yes
  • Input Type
    DC
  • Max Detection Range
    15 m
  • Min Detection Range
    0.2 m
  • Motion
    Yes
  • Number of Rx Antennas max
    3
  • Number of Tx Antennas max
    1
  • Qualification
    Industrial (JEDEC20/22)
  • Range
    yes
  • Speed [m/s]
    Yes

OPN
DEMOBGT60TR13CTOBO1
Product Status active
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
This demo kit features XENSIV™ BGT60TR13C shield mounted in a Radar Baseboard MCU7, via the Hirose connectors.This kit operates in FMCW mode and is compatible with the Radar Development Kit (RDK) and Radar Fusion GUI, enabling easy radar sensor configuration, an immediate display of radar signals and access to predefined applications such as presence detection, range & angle measurement and segmentation & seamless tracking. The XENSIV™ BGT60TR13C shield embeds the BGT60TR13C 60 GHz radar sensor with 1Tx, 3Rx Antennas-in-Package (AIP). Additionally, it is adaptable for use with other hardware, such as the Radar Baseboard MCU7 Plus and the XENSIV™ Sensor Shield, using the Hirose connectors.

Features

  • 17 x 12.7 mm² RF shield form factor
  • Digital interface for config. and data transfer
  • User on-board LEDs indicating radar sensor status
  • Castellated holes on PCB edges for signal access
  • 64 x 25.4 mm² size Radar Baseboard MCU7
  • Can perform radar sensor RAW data processing
  • Forward radar data to USB interface or Arduino MKR
  • Hi-Speed USB 2.0 interface
  • Operates with RDK and Radar Fusion GUI
  • Standard FR4 laminate

Benefits

  • Digital interface for config. and data transfer
  • User on-board LEDs indicating radar sensor status
  • Castellated holes on PCB edges for signal access
  • Can perform radar sensor RAW data processing
  • Forward radar data to USB interface or Arduino MKR
  • Hi-Speed USB 2.0 interface
  • Operates with RDK and Radar Fusion GUI
  • Standard FR4 laminate
Documents

Design resources

Diagrams

block-diagram-BGT60TR13C-Demoboard
block-diagram-BGT60TR13C-Demoboard
block-diagram-BGT60TR13C-Demoboard

Developer community