DEMO BGT60LTR11AIP
Active
RoHS Compliant

DEMO BGT60LTR11AIP

Demo kit with XENSIV™ BGT60LTR11AIP 60 GHz radar sensor
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO BGT60LTR11AIP
DEMO BGT60LTR11AIP
ea.


Product details

  • Antenna
    Antennas in package
  • Board Type
    Demo Board
  • Direction of Motion
    Yes
  • Family
    60 GHz radar sensors
  • Frequency range
    61 GHz to 61.5 GHz
  • Go-wider-Board
    Yes
  • Halogen-free
    Yes
  • Input Type
    DC
  • Max Detection Range
    11 m
  • Min Detection Range
    0.6 m
  • Motion
    Yes
  • Number of Rx Antennas max
    1
  • Number of Tx Antennas max
    1
  • Product Name
    BGT60LTR11AIP
  • Qualification
    Industrial (JEDEC20/22)
  • Speed [m/s]
    Yes

OPN
DEMOBGT60LTR11AIPTOBO1
Product Status active
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
ea.
in stock
This demo kit features XENSIV™ BGT60LTR11AIP shield mounted in a Radar Baseboard MCU7, via the Hirose connectors.This kit operates in pulsed-Doppler mode and is compatible with the Radar Development Kit (RDK) and Radar Fusion GUI, enabling easy radar sensor configuration, an immediate display of radar signals and access to predefined applications such as motion detection using the sensor internal detectors and advanced motion sensing.The XENSIV™ BGT60LTR11AIP shield embeds the BGT60LTR11AIP 60 GHz radar sensor (configured in SPI mode) with 1Tx, 1Rx Antennas-in-Package (AIP), and electromagnetic band gap (EBG) structure.Additionally, it is adaptable for use with other hardware, such as the Radar Baseboard MCU7 Plus and the XENSIV™ Sensor Shield.

Features

  • 20 x 6.25 mm² RF shield form factor
  • Digital interface for config. and data transfer
  • User on-board LEDs indicating radar sensor status
  • Castellated holes on PCB edges for signal access
  • 64 x 25.4 mm² size Radar Baseboard MCU7
  • Can perform radar sensor RAW data processing
  • Forward radar data to USB interface or Arduino MKR
  • Hi-Speed USB 2.0 interface
  • Operates with RDK and Radar Fusion GUI

Benefits

  • Digital interface for config. and data transfer
  • 2 on-board LEDs indicating radar sensor output
  • Castellated holes on PCB edges for signal access
  • 64 x 25.4 mm² size Radar Baseboard MCU7
  • Can perform radar sensor RAW data processing
  • Forward radar data to USB interface or Arduino MKR
  • Hi-Speed USB 2.0 interface
  • Operates with RDK and Radar Fusion GUI
Documents

Design resources

Diagrams

e73eda3e-a357-4b7a-bfc6-422f8059cea2
e73eda3e-a357-4b7a-bfc6-422f8059cea2
e73eda3e-a357-4b7a-bfc6-422f8059cea2

Developer community