- N-channel MOSFETs
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
Bluetooth StandardN/A
-
Board TypePrototyping Kit
-
CapSenseNo
-
CoreARM Cortex-M0
-
External memoryNone
-
FamilyPSOC™ 4200DS Microcontroller
-
FeaturesOne LED,One Switch
-
GPIOs/Shield CompatibilityNone
-
Hardware CompatibilityN/A
-
Input TypeDC
-
Programmer/DebuggerOnboard KitProg
-
QualificationIndustrial, Consumer
-
SensorsNone
-
Software SupportPSoC Creator
-
Target ApplicationIndustrial automation, Home entertainment, Wearables
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CY8CKIT-146 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- PSOC™ 4200DS device, 64KB Flash/8KB SRAM
- An LED to provide feedback
- A push button to for a user input
- 5V operation
- Current Measurement Jumper
- USB Finger Connector
- KitProg2
- Programming Header
Benefits
- 32-bit, 48-MHz ARM Cortex-M0 CPU