Active and preferred

BTS7030-2EPA DAUGH BRD

SMART7 PROFET+2 12V BTS7030-2EPA DAUGHTER BOARD

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS7030-2EPA DAUGH BRD
BTS7030-2EPA DAUGH BRD

Product details

  • Board Type
    Evaluation Board
  • Family
    High-side switches, PROFET™ +2 12V
  • Input Type
    DC
  • Qualification
    Automotive
  • Sub Application
    Body Control, Lighting
  • Supply Voltage
    -16 V to 35 V
  • Target Application
    Automotive
  • Topology
    High-side switch
OPN
BTS70302EPADAUGHBRDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This daughterboard comes with 1 high-side switch of BTS7030-2EPA and is compatible with the PROFET™+2 12V motherboard. The purpose of this board is to provide a quick pick and place solution for costumers' lab evaluations. The motherboard in combination with the daugtherboard is capable to drive typcial automotive loads.

Features

  • V R 3.1-28V with 3.3.V & 5V logic input
  • Protection: current tripping
  • Diagnosis: load current sense output
  • Sensor settingsprogrammablesensors
  • Miniaturization / Shrink of the PCB Area

Benefits

  • 50% reduced current consumption
  • Current sense accuracy (kILIS) ≤ 5%
  • Smaller package size for area savings
  • Very low output leakage current

Applications

Documents

Design resources