Dec 03, 2025
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
Dec 03, 2025
SIO Port
Enhanced Data Access with SIO Ports: A Versatile Solution for Regulated Output and Hot Swap Capability
-
On this page
About
An SIO port provides access to external data via an appropriately configured IO. Compared to GPIO's, SIO ports provide for regulated output levels, differential input levels, and hot swap capability. All ports allow for the creation of per-pin aliases which may be viewed in the PSoC Creator Pin Editor and used in the generated port APIs.
An SIO port provides access to external data via an appropriately configured IO. Compared to GPIO's, SIO ports provide for regulated output levels, differential input levels, and hot swap capability. All ports allow for the creation of per-pin aliases which may be viewed in the PSoC Creator Pin Editor and used in the generated port APIs.