Shift Register (ShiftReg)
Universal Data Shifting with the Shift Register (ShiftReg) Component: A Versatile Addition to Your Logic Toolkit
-
On this page
About
The Shift Register (ShiftReg) component provides synchronous shifting of data into and out of a parallel register. The parallel register can be read or written to by the CPU or DMA. The Shift Register component provides universal functionality similar to standard 74xxx series logic shift registers including: 74164, 74165, 74166, 74194, 74299, 74595 and 74597. In most applications the Shift Register component will be used in conjunction with other components and logic to create higher-level application-specific functionality, such as a counter to count the number of bits shifted.
The shift register offers flexibility with an adjustable size ranging from 2 to 32 bits, enabling simultaneous shift in and shift out operations, supporting both right and left shifts. Additionally, it can be reset to all zeros via an input and its value is accessible for reading and writing by the CPU or DMA.
The Shift Register (ShiftReg) component provides synchronous shifting of data into and out of a parallel register. The parallel register can be read or written to by the CPU or DMA. The Shift Register component provides universal functionality similar to standard 74xxx series logic shift registers including: 74164, 74165, 74166, 74194, 74299, 74595 and 74597. In most applications the Shift Register component will be used in conjunction with other components and logic to create higher-level application-specific functionality, such as a counter to count the number of bits shifted.
The shift register offers flexibility with an adjustable size ranging from 2 to 32 bits, enabling simultaneous shift in and shift out operations, supporting both right and left shifts. Additionally, it can be reset to all zeros via an input and its value is accessible for reading and writing by the CPU or DMA.